
calcActive())">
Switching Mode Power Supply In 100…120/200,,,240 Vac, Out 24Vdc,250 W 10,5A
ABL2REM24100H
ZAR 2,387.60
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABL2REM24100H
Switching Mode Power Supply In 100…120/200,,,240 Vac, Out 24Vdc,250 W 10,5A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switching Mode Power Supply In 100…120/200,,,240 Vac, Out 24Vdc,250 W 10,5A
ZAR 2,387.60
Description
This Power Supply Belongs To Easy Modicon Power Supply Range (Formely Known As Phaseo Easy). It Is A Regulated Switch Mode 24V Dc Power Supply, Model 250W, With A 100V To 240V Ac Output Voltage, And 252W Nominal Power. Its Output Current Is 10.5A. It Offers Better Performance With Cost Effective. Its Cooling Is Based On Forced Air, With An Integrated Dc Fan. It Has A Manual Voltage Switching. It Measures 215Mm Wide X 115Mm High X 30Mm Deep. This Power Supply Is Fitted For Repetitive Machines. Abl2 Ps Are Certified With: Ce, Eac, Kc, Rcm, En62368-1(Safety), En 61000-6-2, En 61000-4-2/3/4/5/6/8/11 (Emc), 55032 Class B, Rohs. This Power Supply Has Fixing Holes For Panel Mounting Or The 4-Corner Bracket Mounting. Better Performance With Cost Effective. Smart Design.
Product Details
SKU | ABL2REM24100H |
---|---|
Part Number | ABL2REM24100H |
Price | ZAR 2,387.60 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review