
calcActive())">
Switching Mode Power Supply In 100…120/200,,,240 Vac, Out 24Vdc,150 W 6,5A
ABL2REM24065H
ZAR 1,533.72
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABL2REM24065H
Switching Mode Power Supply In 100…120/200,,,240 Vac, Out 24Vdc,150 W 6,5A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switching Mode Power Supply In 100…120/200,,,240 Vac, Out 24Vdc,150 W 6,5A
ZAR 1,533.72
Description
This Power Supply Belongs To Easy Modicon Power Supply Range (Formely Known As Phaseo Easy). It Is A Regulated Switch Mode 24V Dc Power Supply, Model 150W, With A 100V To 240V Ac Output Voltage, And 156W Nominal Power. Its Output Current Is 6.5A. It Offers Better Performance With Cost Effective. Its Cooling Is Based On Natural Convection. It Has A Manual Voltage Switching. Its Overload Hiccup Protection Is 170-190%. It Measures 215Mm Wide X 115Mm High X 30Mm Deep. This Power Supply Is Fitted For Repetitive Machines. Abl2 Ps Are Certified With: Ce, Eac, Kc, Rcm, En62368-1(Safety), En 61000-6-2, En 61000-4-2/3/4/5/6/8/11 (Emc), 55032 Class B, Rohs. This Power Supply Has Fixing Holes For Panel Mounting Or The 4-Corner Bracket Mounting. Better Performance With Cost Effective. Smart Design.
Product Details
SKU | ABL2REM24065H |
---|---|
Part Number | ABL2REM24065H |
Price | ZAR 1,533.72 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review