
calcActive())">
Switch Disconnector Compact Nsxm Na, 3P, 160 A Rating, Everlink Connectors
C123160LS
ZARÂ 4,103.61
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C123160LS
Switch Disconnector Compact Nsxm Na, 3P, 160 A Rating, Everlink Connectors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch Disconnector Compact Nsxm Na, 3P, 160 A Rating, Everlink Connectors
ZARÂ 4,103.61
Description
It Is A Compact Nsxm Na 160A Switch Disconnector, Category Ac-22A/Ac-23A. It Is Designed To Ensure A Reliable Isolation Switching. It Offers New Features Like Everlink Technology, Din Rail And Plate Mounting Capability. It Embeds New Spring Type Auxiliaries Externally Visible. This 3 Poles Version Is Compatible With Compact Nsxm Circuit Breakers Accessories And Auxiliaries. Compact Nsxm Na Has The Same Footprint As Compact Nsxm Circuit Breakers, 81Mm (W) X 137Mm (H) X 80Mm (D). It Ensures Compliance With International Standards (Iec 60947/Ccc/Eac) And Marine Specifications.
Product Details
SKU | C123160LS |
---|---|
Part Number | C123160LS |
Price | ZARÂ 4,103.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review