
calcActive())">
Switch Disconnector Compact Nsx400 Na, 4 Poles, 400 A
LV432757
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV432757
Switch Disconnector Compact Nsx400 Na, 4 Poles, 400 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Compact Nsx400Na Is A Complete 4 Poles Switch Disconnector. It Is Used To Control And Isolate Electrical Distribution Circuits. It Requires An Upstream Protection. The Operational Current Is 400A At 415Vac 50/60Hz For Ac22A And Ac23A Utilization Categories. The Operational Voltage Is 690Vac 50/60Hz. It Comes With A Variety Of Optional Functions And Accessories Common With Compact Nsx Circuit Breakers. The Dimensions For This 4 Poles Version Are 185Mm X 255Mm X 110Mm. It Is Compliant With International Standards (Iec 60947), Ccc, Eac And Marine Specifications.
Product Details
SKU | LV432757 |
---|---|
Part Number | LV432757 |
Price | ZARÂ 13,407.22 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review