
calcActive())">
Switch Disconnector Compact Nsx100Na Dc Pv, 100A Rating, 4 Poles
C104100D1S
ZARÂ 18,639.45
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C104100D1S
Switch Disconnector Compact Nsx100Na Dc Pv, 100A Rating, 4 Poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Switch Disconnector Compact Nsx100Na Dc Pv, 100A Rating, 4 Poles
ZARÂ 18,639.45
Description
Compact Nsx100Na Dc Pv Is A Complete 4 Poles Switch Disconnerctor. It'S Used To Control And Isolate Electrical Distribution Circuits. It'S An Optimal Choice For Photovoltaic Applications. The Operational Current Is 100A At 1000Vdc For Dc-22A Utilization Categories. The Operational Voltage Is 1000Vdc. It Comes With A Variety Of Optional Functions And Accessories Common With Compact Nsx Circuit Breakers. The Dimension Is 140Mm X 161Mm X 86Mm (H X W X D). It Is Compliant With International Standards (Iec 60947), Ccc And Eac Specifications.
Product Details
SKU | C104100D1S |
---|---|
Part Number | C104100D1S |
Price | ZARÂ 18,639.45 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review