
calcActive())">
Sub-Base - Soldered Solid State Output Relay Abe7 - 16 Inputs - 115 V Ac
ABE7S16E2F0
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABE7S16E2F0
Sub-Base - Soldered Solid State Output Relay Abe7 - 16 Inputs - 115 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub Bases For Telefast Pre-Wired System. This Soldered Solid State Output Relay Sub Base Offers 16 Channels With 2 Terminals Per Channel. The Solid State Input Relay Sub Base Offers A Rated Supply Voltage Of 110V/130V Ac 50Hz/60Hz For Sensor End And 24V Dc For Plc End. It Is Furnished With Screw Type Terminals For Electrical Connection. It Is An Ip2X Rated Product. Its Dimensions Are 206Mm (Width) X 58Mm (Depth) X 77Mm (Height). It Weighs.397Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Certified By Bv, Ul, Gl, Dnv, Csa, Lros And Eac. The Fixing Is Done By Clips (35Mm Symmetrical Din Rail) And Screws (Solid Plate With Fixing Kit). The Modicon Abe7 Means Greater Simplicity To Rationalize Wiring In Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABE7S16E2F0 |
---|---|
Part Number | ABE7S16E2F0 |
Price | ZARÂ 11,911.33 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review