
calcActive())">
Sub-Base For Plug-In Relay Abe7 - 16 Channels - Relay 12.5 Mm
ABE7P16F310
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABE7P16F310
Sub-Base For Plug-In Relay Abe7 - 16 Channels - Relay 12.5 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub Bases For Telefast Pre-Wired System. This Plug-In Relay Sub Base Offers 16 Channels With 2 Terminals Per Channel. The Input Sub Base Offers A Rated Supply Voltage Of 19V To 30V. It Is Furnished With Screw Type Terminals For Electrical Connection. It Is An Ip2X Rated Product. Its Dimensions Are 272Mm (Width) X 74Mm (Depth) X 89Mm (Height). It Weighs.85Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Certified By Gl, Dnv, Lros, Csa, Ul, Bv And Eac. It Is Compatible With Abs7S33E, Abr7 And Abs7E. The Fixing Is Done By Clips (35Mm Symmetrical Din Rail) And Screws (Solid Plate With Fixing Kit). The Modicon Abe7 Means Greater Simplicity To Rationalize Wiring In Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABE7P16F310 |
---|---|
Part Number | ABE7P16F310 |
Price | ZARÂ 6,131.78 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review