
calcActive())">
Sub-Base For Plug-In Relay Abe7 - 16 Channels - Fuses - Relay 10 Mm
ABE7P16T215
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABE7P16T215
Sub-Base For Plug-In Relay Abe7 - 16 Channels - Fuses - Relay 10 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub-Bases For Telefast Pre-Wired System. This Plug In Relay Sub-Base Offers 1 Switch Disconnector Per Channel. The Output Sub-Base Offers A Rated Supply Voltage Of 19V To 30V. It Is Furnished With Screw Clamp Terminals For Electrical Connection. It Is An Ip2X Rated Product. It Weighs.67Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Certified By Gl, Csa, Dnv, Bv, Lros, Ul, Gl And Eac. The Fixing Is Done By Clips (35Mm Symmetrical Din Rail) And Screws (Solid Plate With Fixing Kit). Modicon Abe7 Means Greater Simplicity To Rationalize Wiring In Your Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABE7P16T215 |
---|---|
Part Number | ABE7P16T215 |
Price | ZARÂ 12,855.31 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review