
calcActive())">
Stbaci1400K, Standard Analog Input Kit, 4-20 Ma, 15 Bits + Sign
STBACI1400K
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBACI1400K
Stbaci1400K, Standard Analog Input Kit, 4-20 Ma, 15 Bits + Sign
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Standard Analogue Input Kit Is An Accessory Kit Of Programmable Logic Controllers (Plc) And Programmable Automation Controllers (Pac). It Has 8 Analogue Inputs (Currentma To 20Ma, 4Ma To 20Ma) With 15Bit Plus Sign Resolution. This Product Is Compatible With Most Major Fieldbus Networks. It Is An Analogue Input Kit With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 90Ma At 5V Dc For Logic Bus. It Supports Hot Swap Fallback, Requires Standard Type Network Interface Module (Nim). It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 18.4Mm (Height). It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Fm Class 1 Division 2, Atex Category 3G, Ce, Ul, Csa And C-Tick. This Kit Is Suitable For Use With Mounting Base Stbxba2000 And Power Distribution Module Stbpdt3100/3105. The Kit Includes Stbxts1100, 6-Terminal Screw Type Connector, Stbxts2100, 6-Terminal Spring Clamp Connector, Stbaci1400 Module And Stbxba2000 Base. The Modicon Stb Distributed I/O Solution Is An Open, Modular Input/Output System That Makes It Possible To Design Automation Islands Managed By A Master Controller Via A Bus Or Communication Network.
Product Details
SKU | STBACI1400K |
---|---|
Part Number | STBACI1400K |
Price | ZARÂ 11,116.81 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review