
calcActive())">
Starter Tesys H 3Kw-400V Control 24Vdc
LZ1H6X5BD
ZARÂ 3,934.73
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LZ1H6X5BD
Starter Tesys H 3Kw-400V Control 24Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Starter Tesys H 3Kw-400V Control 24Vdc
ZARÂ 3,934.73
Description
Tesys H Ultra Compact Direct Starter, 3 Poles, 6.5A/500V Ac-53, For Control And Protection Of 3-Phase Motors Up To 3Kw@400V (3Hp@480V). The Hybrid Technology Used For Power Contacts Procures Ultra Compactness (22.5Mm Width) As Well As An Extended Electrical Durability Up To 30 Million Cycles Ac-53. It Provides Control For One Direction Of Rotation, An Adjustable Motor Current 1.5-6.5A, Class 10A Thermal Overload Protection With Auto/Manual/Remote Reset, Phase Loss And Phase Unbalanced Protection, Stall And Jam Motor Protection. To Be Supplied With 24V Dc, It Provides Logic Inputs For On/Off Motor Running And Remote Reset After Thermal Tripping, 1C/O Contact Relay For Fault Indication, Led Status On Front Face For Indication Of Tripping And Motor Running. Din Rail Mounting, Screw Terminals For Control And Power, It Can Be Used For Ambient Temperatures From -25 To 70°C, Without Derating Until 30°C. Multi Standards Certified (Iec, Ul, Ccc), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LZ1H6X5BD |
---|---|
Part Number | LZ1H6X5BD |
Price | ZARÂ 3,934.73 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review