Standard Network Interface Module Stb - Fipio - 1 Mbit/S

STBNFP2212
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Network Interface Module Is Part Of The Modicon Stb Range, An Offer Of Ip20 Modular Distributed I/Os On Multiple Networks And Fieldbus. This Standard Network Interface Module Offers Maximum 6 Extensions And Primary Number Of Segments. It Offers Open Industrial Fieldbus Type Structure And 1Mbps Data Transmission Rate. It Offers Integrated Connections Such As Fipio Conforming To En 50170, Vol3, Male D-Sub De-09 Connector, He-13 (Rs232 Port), 8-Way Female (Rs232 Port). It Offers Fsd, Fdr, Fed, Periodic I/O Exchanges And Point To Point Message Communication Services. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 40Mm (Height). It Weighs.145Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines. This Product Is Certified By Ce, C-Tick, Fm Class 1 Division 2, Csa, Ul And Atex Cat 3G. It Complies To The Fip Standard. Advantys Distributed I/O Solutions Are Simple, Open And Flexible, Meeting Needs In Every Stage Of The Product Life Cycle. For Distributed Connection To Sensors And Actuators From A Plc With Prefabricated Cables.

Product Details

SKU STBNFP2212
Part Number STBNFP2212
Price ZAR 6,134.70
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Standard Network Interface Module Stb - Fipio - 1 Mbit/S
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.