
calcActive())">
Standard Network Interface Module Stb - Ethernet/Ip - 10...100 Mbit/S
STBNIC2212
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBNIC2212
Standard Network Interface Module Stb - Ethernet/Ip - 10...100 Mbit/S
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Standard Network Interface Module Has 1 Primary, Maximum 6 Extensions Segments. It Is An Interface Module With A Rated Supply Voltage Of 24V Dc, A Maximum Supply Current Of 700A, An Output Voltage Of 5.25V Dc And An Output Current Of 1.2A. Communication Services Are Embedded Web, Bootp/Dhcp Protocol And Snmp Agent. This Product Is Compatible With Most Major Fieldbus Networks. It Works With Selv Power Supply. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 40Mm (Height) And Weighs.145Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Ce, Csa, Atex Category 3G, Odva, C-Tick, Ul, It Meets Iec 61131-2 2003 And Fm Class 1 Division 2, Groups A, B, C And D T4A Standards. The Modicon Lmc058 Is The Optimum Solution For Axis Control And Positioning, Including Automation Functions. It Forms A Part Of Flexible Machine Control Approach, A Key Component Of Machinestruxure.
Product Details
SKU | STBNIC2212 |
---|---|
Part Number | STBNIC2212 |
Price | ZARÂ 8,077.93 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review