
calcActive())">
Standard Motor Mechanism Module Mt400/630, Compact Nsx400/630, 440/480 Vac 60 Hz
LV432647
ZARÂ 23,217.84
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV432647
Standard Motor Mechanism Module Mt400/630, Compact Nsx400/630, 440/480 Vac 60 Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Standard Motor Mechanism Module Mt400/630, Compact Nsx400/630, 440/480 Vac 60 Hz
ZARÂ 23,217.84
Description
This Is A Standard Motor Mechanism For Compact Nsx 400/630 And Powerpact Multistandard L Frame Devices That Allows Automatic Device Spring-Charging. It Helps The Circuit Breaker To Feature A High Mechanical Endurance As Well As Easy And Sure Opening Or Closing Operations. It Provides A Double Insulation Of The Front Face And All Indications Remain Visible And Accessible. The Control Voltage Of This Motor Mechanism Module Is 440Vac To 480Vac 60Hz. The Consumption Is Less Than 500Va. Padlocking Of The Device Remains Possible.
Product Details
SKU | LV432647 |
---|---|
Part Number | LV432647 |
Price | ZARÂ 23,217.84 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review