
calcActive())">
Standard Motor Mechanism Module Mt250, Compact Nsx250, 110/130 Vdc
LV431545
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV431545
Standard Motor Mechanism Module Mt250, Compact Nsx250, 110/130 Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Is A Standard Motor Mechanism For Compact Nsx 250 And Powerpact Multistandard J Frame Devices That Allows Automatic Device Spring-Charging. It Helps The Circuit Breaker To Feature A High Mechanical Endurance As Well As Easy And Sure Opening Or Closing Operations. It Provides A Double Insulation Of The Front Face And All Indications Remain Visible And Accessible. The Control Voltage Of This Motor Mechanism Module Is 110Vdc To 130Vdc. The Consumption Is Less Than 500W. Padlocking Of The Device Remains Possible. The Motor Mechanism Is Supplied With Sde Adapter.
Product Details
SKU | LV431545 |
---|---|
Part Number | LV431545 |
Price | ZARÂ 14,816.00 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review