
calcActive())">
Standard Early Break Contact, Compact Nsx100 To Nsx250, Rotary Handle Position Cao, 1 Changeover Contact Type
LV429345
ZARÂ 2,320.99
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV429345
Standard Early Break Contact, Compact Nsx100 To Nsx250, Rotary Handle Position Cao, 1 Changeover Contact Type
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Standard Early Break Contact, Compact Nsx100 To Nsx250, Rotary Handle Position Cao, 1 Changeover Contact Type
ZARÂ 2,320.99
Description
It Is A Single Early Break Contact That Indicates The Position Of The Rotary Handle For Compact Nsx 100/160/250 And Powerpact Multistandard H/J Circuit Breakers. An Early Break Contact (Cam), In Conjunction With A Rotary Handle, Can Be Used To Anticipate Device Opening. The Contact Fits Into The Rotary Handle Unit. This Auxiliary Contact Is A Common Point Changeover Type Contact With 1 Normally Open Contact And 1 Normally Closed Contact. The Rated Current Is 6A And The Minimum Load Is 100Ma At 24 Vdc. Utilization Categories Are Ac12/Ac15/Dc12/Dc14. Compact Nsx And Powerpact Chassis Can Be Equipped With 1 Early Break Contact. It Complies With Iec 60947-5-1 Standard.
Product Details
SKU | LV429345 |
---|---|
Part Number | LV429345 |
Price | ZARÂ 2,320.99 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review