
calcActive())">
Standard Digital Output Kit Stb - 24 V 115..230 V Ac Dc - 2 O
STBDRC3210K
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

STBDRC3210K
Standard Digital Output Kit Stb - 24 V 115..230 V Ac Dc - 2 O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Stb Range, An Offer Of Modular Distributed I/O. This Standard Discrete Output Kit Has 2 Discrete Outputs, 2 Normally Open/Normally Contacts With Solid State Relay. It Is A Discrete Output Kit With A Rated Supply Voltage Of 24V Dc And A Current Consumption Of 55Ma At 5V Dc For Logic Bus. This Product Is Compatible With Most Major Fieldbus Networks. It Is An Ip20 Rated Product. Its Dimensions Are 128.3Mm (Width) X 70Mm (Depth) X 18.4Mm (Height) And Weighs.13Kg. It Is Suitable For Packaging, Bottling, Assembly, Distribution, Textile, Printing And Semiconductor Machines Applications. This Product Is Certified By Fm Class 1 Division 2, Ce, Ul And Csa. It Meets En/Iec 61131-2 Type 3 Standards. This Kit Is Suitable For Use With I/O Base Stbxba2000 And Power Distribution Module Stbpdt3100/3105. The Kit Includes Stbxts2110, 5-Terminal Spring Clamp Connector, Stbxts1100, 5-Terminal Screw Type Connector, Stbxba3000 Base And Stbdrc3210 Module. The Modicon Lmc058 Is The Optimum Solution For Axis Control And Positioning, Including Automation Functions. It Forms A Part Of Flexible Machine Control Approach, A Key Component Of Machinestruxure.
Product Details
SKU | STBDRC3210K |
---|---|
Part Number | STBDRC3210K |
Price | ZARÂ 1,593.06 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review