
calcActive())">
Standard Control Unit, Tesys U, 9.5-38A, 3P Motors, Thermal Magnetic Protection, Class 10, Coil 24V Dc
LUCA38BL
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LUCA38BL
Standard Control Unit, Tesys U, 9.5-38A, 3P Motors, Thermal Magnetic Protection, Class 10, Coil 24V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys U Standard Control Unit To Be Inserted In Power Bases Lub38 To Form A Tesys U Starter Controller, For 3-Phase Motor Applications Up To 18.5Kw@400V. It Provides Full Protection To Motors With A Rated Current Ir 9.5-38A (Ir Adjustable), Overload Tripping Class 10, Short Circuit At 13 X Irmax, Overcurrent At 14.2 X Ir, Phase Loss, Insulation Fault (Protection Of Equipment Only). To Be Used With A 24V Dc Voltage For The Control Of The Starter (Through The Control Terminals A1/A2 Located In The Power Base). Certified When Used In Conjunction With A Lub Power Base (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LUCA38BL |
---|---|
Part Number | LUCA38BL |
Price | ZARÂ 1,511.84 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review