
calcActive())">
Ssi Encoder Interface Module - 3 Channels - Up To 31 Data Bits / 1 Mbauds
BMXEAE0300
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXEAE0300
Ssi Encoder Interface Module - 3 Channels - Up To 31 Data Bits / 1 Mbauds
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Encoder Interface Module Has 3 Ssi Channels. It Is An Encoder Interface Module With A Rated Supply Voltage Of 24V Dc, A Current Consumption Of 250Ma At 3.3V Dc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. Available Functions Are Offset, Compare, Modulo, Reduction And Capture. The Transmission Rate Is 500Kbauds, 200Kbauds, 1Mbauds, 100Kbauds And 8Bit To 31Bit Data Format. It Is An Ip20 Rated Product. It Weighs.138Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ul, C-Tick, Csa, Gost, Atex, Csa, Ce, Fm Class 1 Division 2, Ccs. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Input Is Compatible With 24V Dc Ssi Absolute Encoder For 200Ma Per Channel. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXEAE0300 |
---|---|
Part Number | BMXEAE0300 |
Price | ZARÂ 25,282.60 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review