
calcActive())">
Spreaders 45 Mm To 70 Mm Pitch, Compact Nsx 400/630, 4 Poles, Set Of 4 Parts
LV432493
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV432493
Spreaders 45 Mm To 70 Mm Pitch, Compact Nsx 400/630, 4 Poles, Set Of 4 Parts
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
These Accessories Are Spreaders For 3 Poles Compact Nsx 400/630 And Easypact Cvs 400/630. They Are Screwed To The Circuit-Breaker Terminals To Increase The Pitch Between Poles From 45Mm To 70Mm. The Rated Current Is Up To 630 A. These Spreaders Are Supplied With Flexible Interphase Barriers For Insulation Reinforcement. They Are Sold By Set Of 4 Parts.
Product Details
SKU | LV432493 |
---|---|
Part Number | LV432493 |
Price | ZARÂ 2,446.29 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review