
calcActive())">
Small Touchscreen Display Hmi, Harmony Scu, 3In5 Front Module Backlight Led Color Tft Lcd
HMIS65
ZARÂ 6,542.33
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMIS65
Small Touchscreen Display Hmi, Harmony Scu, 3In5 Front Module Backlight Led Color Tft Lcd
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Small Touchscreen Display Hmi, Harmony Scu, 3In5 Front Module Backlight Led Color Tft Lcd
ZARÂ 6,542.33
Description
This Product Is Part Of The Harmony Scu Range, An Offer Of Hmi Controllers From 3.5 To 5.7Inch Colour Screens. The Hmi Small Touchscreen Features 3.5Inch Qvga Backlit Led Colour Tft Lcd Display And Supports 320 X 240 Pixels Resolution. It Supports Korean, Chinese (Simplified Chinese), Japanese (Ank, Kanji), Ascii And Taiwanese (Traditional Chinese) Character Fonts. It Supports 65536 Colours With 50000 Hours Of Backlight Lifespan. The Analogue Touch Panel With 16 Levels Brightness Provides Four Viewing Angles 60° Left, 60° Right, 40° Top, 60° Bottom In Horizontal X Vertical. Its Dimensions Are 97.6Mm (Width) X 80Mm (Depth) And Weighs.53Kg. The Integrated Design Of Harmony Scu Delivers Maximum Functionality While Keeping Installation Easy. Designed For Small Machines And Simple Processes Control, Its State-Of-The-Art Display Provides Clear Readability. The Harmony Scu (Formerly Known As Magelis Scu) Is Designed To Operate With Ecostruxure™ Machine Expert. It Offers Functionality For Control Of Small Machines And Simple Processes, While Saving Up To 30% In Installation And Ownership Costs.
Product Details
SKU | HMIS65 |
---|---|
Part Number | HMIS65 |
Price | ZARÂ 6,542.33 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review