
calcActive())">
Shunt Trip Sht, Easypact Ezc100, Easypact Cvs100Bs, 24 Vdc
EZASHT024DC
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

EZASHT024DC
Shunt Trip Sht, Easypact Ezc100, Easypact Cvs100Bs, 24 Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Is A Shunt Trip(Sht) As The Part Of Remote Tripping Is Used For Easypact Ezc100 Circuit Breakers. This Sht Is Worked At 24Vdc Voltage(Un). This Release Trips The Circuit Breaker When Control Voltage Rises Above.7Un. The Control Signals Can Be Of The Impulse Type(>=20Ms) Or Maintained. This Installation Of Sht Is Internal Mounting.
Product Details
SKU | EZASHT024DC |
---|---|
Part Number | EZASHT024DC |
Price | ZARÂ 1,023.03 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review