
calcActive())">
Shunt Release (Mx), Tesys Gv2-Gv3, 415-440V Ac 50Hz / 480V Ac 60Hz
GVAS415
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GVAS415
Shunt Release (Mx), Tesys Gv2-Gv3, 415-440V Ac 50Hz / 480V Ac 60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Gv Electrical Trip, Mx Shunt Release, 415-440V Ac 50Hz / 480V Ac 60Hz, For Motor Circuit Breakers Gv2, Gv3. It Trips The Circuit Breaker When The Control Voltage Is Applied In Limits.7-1.1 Uc With An Impulse Duration Greater Than 20Ms Or A Maintained Signal. To Be Mounted On Right-Hand Side Of The Circuit Breaker, Connection By Screw Clamp Terminals. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GVAS415 |
---|---|
Part Number | GVAS415 |
Price | ZARÂ 805.12 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review