
calcActive())">
Shunt Release (Mx), Tesys Gv2-Gv3, 24V Ac 50Hz
GVAS025
ZARÂ 805.12
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

GVAS025
Shunt Release (Mx), Tesys Gv2-Gv3, 24V Ac 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Shunt Release (Mx), Tesys Gv2-Gv3, 24V Ac 50Hz
ZARÂ 805.12
Description
Tesys Gv Electrical Trip, Mx Shunt Release, 24V Ac 50Hz, For Motor Circuit Breakers Gv2, Gv3. It Trips The Circuit Breaker When The Control Voltage Is Applied In Limits.7-1.1 Uc With An Impulse Duration Greater Than 20Ms Or A Maintained Signal. To Be Mounted On Right-Hand Side Of The Circuit Breaker, Connection By Screw Clamp Terminals. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | GVAS025 |
---|---|
Part Number | GVAS025 |
Price | ZARÂ 805.12 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review