
calcActive())">
Selector Switch Operator 30Mm T-K
9001KS53K5
ZARÂ 2,876.60
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KS53K5
Selector Switch Operator 30Mm T-K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Selector Switch Operator 30Mm T-K
ZARÂ 2,876.60
Description
This Harmony 9001K, Black Key Operated Selector Switch With C Cam Has 3 Positions, Operates With Spring Return From Left And Right To Center Position. It Has A Chromium-Plated Metal Bezel And The Key Can Be Withdrawn On Center Position. This Key Operated Selector Switch Provides A Versatile Interface For Controlling Your Machines. It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Provides A Secure Manner For Authorized Staff To Switch Between Process Or Machine Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001KS53K5 |
---|---|
Part Number | 9001KS53K5 |
Price | ZARÂ 2,876.60 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review