
calcActive())">
Safety Thru Beam Pair Photo Electric Sensors, Preventa Safety Detection, Security Light Curtain Xu2 S, Of Body, 750...1200 Mm, 12...24 V
XU2S18PP340L5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XU2S18PP340L5
Safety Thru Beam Pair Photo Electric Sensors, Preventa Safety Detection, Security Light Curtain Xu2 S, Of Body, 750...1200 Mm, 12...24 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xusl Range, An Offer Of Safety Light Curtains. This Security Light Curtain For Safety Of Personnel Operating Dangerous Machinery. It Has 1 Safety Output Ossd Pnp With A Sensing Distance Of 8M. It Is Furnished With 5M Cable For Electrical Connection. It Is A Sensor Curtain With A Rated Supply Voltage Of 12V To 24V Dc, A Current Consumption Of 35Ma At No-Load And Switching Capacity Of 100Ma. Available Functions Are Built-In Muting And Light Or Dark Programmable Switching. It Is An Ip67 Rated Product. It Weighs.485Kg. It Is Ideal For All The Dangerous Machines With Free Access Requiring A Zone Protection For The Security Of Operators And Machines. This Product Is Certified By Ce. It Complies With En/Iec 61496-2, En/Iec 61496-1 And En/Iec 60825-1 Standards. Safety Light Curtains For Detecting Intrusion Into Free Access Hazardous Areas. Electro-Sensitive Protective Equipment (Espe) Designed To Help Protect People Operating Or Working In The Vicinity Of Machinery, By Stopping The Hazardous Movement Of Parts As Soon As One Of The Light Beams Is Broken.
Product Details
SKU | XU2S18PP340L5 |
---|---|
Part Number | XU2S18PP340L5 |
Price | ZARÂ 5,046.03 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review