
calcActive())">
Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcste, 2 Nc, Slow Break, 1 Entry Tapped M16, 24 V
XCSTE7512
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCSTE7512
Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcste, 2 Nc, Slow Break, 1 Entry Tapped M16, 24 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xcs Range, An Offer Of Safety Switches. The Limit Switch Is A Device That Converts A Mechanical Motion Into An Electrical Control Signal. It Has 2 Normally Closed, Slow-Break, Simultaneous Contacts, Normally Closed Contact With Positive Opening Operation. It Is A Switch With A Rated Operational Current Of 3A At 120V Ac, 1.5A At 240V Ac,.55A At 125V Dc,.27A At 250V Dc And A Conventional Enclosed Thermal Current Of 6A. It Is Designed To Operate In Hazardous Environments. It Is Furnished With Clamp Terminals For Electrical Connection And 1 Cable Entry Tapped For M16 X 1.5. It Supports Minimum Actuation Speed Of.01M/S And Maximum Actuation Speed.5M/S. It Offers Long Mechanical Durability Which Is About 1 Million Operating Cycles. It Is An Ip67 Rated Product. The Casing Is Made Of Plastic. Its Dimensions Are 110Mm (Width) X 33Mm (Depth) X 94Mm (Height) And Weighs.36Kg. It Is Intended As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved. Such As Packaging, Handling, Robotics, Machine Tools, Presses, Automotive Sector. This Product Is Certified By Csa And Ul. It Meets Csa C22.2 No 14, En 1088/Iso 14119, En/Iec 60947-5-1, En/Iso 12100, En/Iec 60204-1, Ul 508 Standards. This Plastic Safety Interlock Switch Case For Use On Light Machines With Low Inertia. Safety Switches For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Your Installations.
Product Details
SKU | XCSTE7512 |
---|---|
Part Number | XCSTE7512 |
Price | ZARÂ 7,351.87 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review