Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcsta, 1 Nc + 2 No, Slow Break, 2 Entries Tapped M16

XCSTA592
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xcsta Key Operated Safety Switch For Guard Doors Has An Adjustable Turret Head And A Robust Red Coated Polyamide Body With 2 X M16 Cable Gland Entries, Allowing For Flexible Installation. It Has 2 Normally Open And 1 Normally Closed Break-Before-Make (Slow Break) Contacts. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSTA592
Part Number XCSTA592
Price ZAR 1,326.27
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Plastic Xcsta, 1 Nc + 2 No, Slow Break, 2 Entries Tapped M16
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.