Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcslf, 4Nc+2 No, Slow Break, 3 Entries Tapped 1/2" Npt 24 V

XCSLF3737513
Be the first one to review this.
Safety switch, Telemecanique Safety switches XCS, metal XCSLF, 4NC+2 NO, slow break, 3 entries tapped 1/2" NPT 24 V
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xcs Range, An Offer Of Safety Switches For Protection Of Operators And Machine Safety Also. The Safety Switch Is An Electrical Switch That Makes Or Breaks Contact In The Presence Of A Magnetic Field. It Has 4 Normally Closed + 2 Normally Opened, Slow-Break, Break Before Make Contacts, Normally Closed Contact With Positive Opening Operation. It Is A Limit Switch With A Rated Operating Current Of.55A At 24V,.75A At 240V And Conventional Enclosed Thermal Current Of 4A. It Is Furnished With Spring Terminals For Electrical Connection And 3 Cable Entries Tapped For 1/2Inch Npt. The Electromagnet Interlocking On De-Energization And Unlocking On Energization Of The Solenoid. It Offers Mechanical Durability Of About 1 Million Operating Cycles. It Is An Ip66 And Ip67 Rated Product. This Key Operated Turret Head Limit Switch Has A Slim Metal Body Which Is Made Of Zamak. Its Dimensions Are 44Mm (Width) X 51Mm (Depth) X 205Mm (Height) And Weighs 1.1Kg. It Is Intended As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved, Such As Packaging, Handling, Robotics, Machine Tools, Presses And The Automotive Sector. This Product Is Certified By Ul, Tüv And Csa. It Complies With Ul 508, En/Iso 13849-1, En/Iec 62061, En 60947-5-1, En 1088/Iso 14119 And Csa C22.2 No 14 Standards. One Of The Most Comprehensive Catalogues Of Industrial Safety Switches On The Market. Save Time In Setting Up, Place And In The Cabinet With Innovative Coded Magnetic System. These Safety Switches For Controlling The Safe Opening And Interlocking Of Guards And Covers In Your Installations.

Product Details

SKU XCSLF3737513
Part Number XCSLF3737513
Price ZAR 12,125.55
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcslf, 4Nc+2 No, Slow Break, 3 Entries Tapped 1/2" Npt 24 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.