
calcActive())">
Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcse, 3 Nc, Slow Break, 2 Entries Tapped M20, 24 V
XCSE8312
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCSE8312
Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcse, 3 Nc, Slow Break, 2 Entries Tapped M20, 24 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xcse Key Operated Safety Switch For Guard Doors With Locking By Solenoid Has An Adjustable Turret Head And A Robust Red Coated Rectangular Zamak Body With 2 X M20 Cable Gland Entries, Allowing For Flexible Installation. It Has 3 Normally Closed Simultaneous (Slow Break) Main Contacts Actuated By Key, Contact States Given When The Key Is Inserted. And It Has 1 Normally Open And 1 Normally Closed Auxiliary Contacts Actuated By The Solenoid, Contact States Given When The Solenoid Is Not Powered. Its B10D Reliability Data Is 5000. Its Ip67 Degree Of Protection Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.
Product Details
SKU | XCSE8312 |
---|---|
Part Number | XCSE8312 |
Price | ZARÂ 8,723.48 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review