
calcActive())">
Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 1 Nc + 2 No, Slow Break, 1 Entry Tapped M20
XCSA522
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XCSA522
Safety Switch, Telemecanique Safety Switches Xcs, Metal Xcsa, 1 Nc + 2 No, Slow Break, 1 Entry Tapped M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xcs Range, An Offer Of Safety Switches. The Safety Switch Is An Electrical Switch That Makes Or Breaks Contact In The Presence Of A Magnetic Field. This Safety Switch Has 1 Nc And 2 No, Slow Break, Break Before Make, Nc Contacts With The Positive Opening Operation. The Switch With A Rated Operating Current Of 6A At 120V Ac, 3A At 240V Ac,.55A At 125V Dc,.27A At 250V Dc And Conventional Enclosed Thermal Current Of 10A. It Is Furnished With Screw Clamp Terminals For Electrical Connection And 1 Entry Tapped For M20 X 1.5 Cable Gland. It Is An Ip67 Rated Product. The Key Operated Turret Head Has An Industrial Metal Body, Made Of Zamak. Its Dimensions Are 40Mm (Width) X 44Mm (Depth) X 114Mm (Height). It Weighs.44Kg. It Is Intended As Far As Safety Is Concerned All Dangerous Machines In All Sectors Are Involved, Such As Packaging, Robotics, Machine Tools And Automotive Sectors. This Product Is Certified By Csa And Ul. It Meets En/Iec 60204-1, Ul 508, En/Iso 12100, En/Iec 60947-5-1, Csa C22.2 No 14 And En 1088/Iso 14119 Standards. The Xcs Safety Switches Is One Of The Most Comprehensive Ranges Of Industrial Safety Switches On The Market, Providing A Range Of Options For Most Machine Applications. Xcs Safety Switches Are Designed For The Protection Of Operators, By Controlling The Safe Opening And Interlocking Of Guards And Covers In Installations.
Product Details
SKU | XCSA522 |
---|---|
Part Number | XCSA522 |
Price | ZARÂ 4,161.06 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review