
calcActive())">
Safety Module, Modicon Tm3 Safety, 2 Function, Cat 3 Pl D/Sil Cl2 (Spring) 24 Vdc
TM3SAFL5RG
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM3SAFL5RG
Safety Module, Modicon Tm3 Safety, 2 Function, Cat 3 Pl D/Sil Cl2 (Spring) 24 Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Tm3 Range, An Offer Of Expansion I/O Modules For Modicon M221, M241, M251 And M262. The Safety Module Provides 3 Normally Opened Contacts And Unlimited Synchronisation Time Between Inputs. It Is A Safety Module With A Rated Supply Voltage Of 24V Dc, An External Supply Current Consumption Of 100Ma At 24V Dc On Power Supply And A Power Consumption.2W At 5V Dc, 3.6W At 24V Dc. The Main Functions Of This Module Are Emergency Stop, Movable Guard, Multiple Emergency Stop, Proximity Sensor And Electro-Sensitive Protection Equipment (Espe) Monitoring. It Is Furnished With Spring Terminal For Electrical Connection. It Is An Ip20 Rated Product. Its Dimensions Are 43.7Mm (Width) X 73Mm (Depth) X 94Mm (Height). It Weighs.19Kg. It Is Suitable For Emergency Stop, Switch And Safety Light Curtain Monitoring Applications. This Product Is Certified By Rcm, Csa, Ul, Tüv, Ansi Haz Loc Class 1 Division 2, Eac. It Supports Wall Mount Using Attached Fasteners. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.
Product Details
SKU | TM3SAFL5RG |
---|---|
Part Number | TM3SAFL5RG |
Price | ZARÂ 10,719.56 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review