Safety Limit Switch, Telemecanique Safety Switches Xcs, Xcsm, Metal, Roller Plunger, 2 Nc + 2 No, Cable 5 M

XCSM4102L5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Xcsm Miniature Safety Limit Switch Has A Roller Plunger, A Zamak Body And Head And A 5 Meter Pre-Cabled. It Has 2 Normally Open And 2 Normally Closed Snap Action Contacts. Its B10D Reliability Data Is 5000. It Has Ik06 Impact Resistance And Ip66 / Ip67 / Ip68 Degree Of Protection, Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSM4102L5
Part Number XCSM4102L5
Price ZAR 1,961.31
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Safety Limit Switch, Telemecanique Safety Switches Xcs, Xcsm, Metal, Roller Plunger, 2 Nc + 2 No, Cable 5 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.