Safety Limit Switch, Telemecanique Safety Switches Xcs, Metal, Roller Plunger, 2Nc+1 No, 1Entry Tapped M20 X 1.5

XCSD3902P20
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Xcsd Compact Safety Limit Switch Has A Steel Roller Plunger, A Zamak Body And Head And A M20 Cable Gland Entry. It Has 1 Normally Open And 2 Normally Closed Snap Action Contacts. Its B10D Reliability Data Is 5000. It Has Ik06 Impact Resistance And Ip66 / Ip67 Degree Of Protection, Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With En/Iso 14119, En/Iec 60204-1, En/Iec 60947-5-1, Ul 508, Csa C22.2 No 14 Standards. When Associated And Correctly Connected To An Appropriate Safety Control Unit, It Conforms To Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508.

Product Details

SKU XCSD3902P20
Part Number XCSD3902P20
Price ZAR 2,436.26
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Safety Limit Switch, Telemecanique Safety Switches Xcs, Metal, Roller Plunger, 2Nc+1 No, 1Entry Tapped M20 X 1.5
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.