
calcActive())">
Safety Light Curtain Type 4, Telemecanique Safety Light Curtains Xusl, Xusl Finger Protection, Std Sensing Range, Hp = 1210 Mm, R=14 Mm
XUSL4E14F121N
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUSL4E14F121N
Safety Light Curtain Type 4, Telemecanique Safety Light Curtains Xusl, Xusl Finger Protection, Std Sensing Range, Hp = 1210 Mm, R=14 Mm
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xusl4E Type 4 Safety Light Curtain Is Designed For Finger Detection Of Operator In The Vicinity Of Hazardous Machinery. Its Transmitter-Receiver System Creates 120 Light Beams With A Protected Height Of 1210Mm. Its Pfhd Reliability Data Is 2.73 X 10⁻⁸. It Has An Aluminum Case And Its Integral Leds Offer A Local Signaling For Clearly Display Of Device'S Status. It Can Be Used As Standalone Sensor (I.E Without Safety Control Unit) Or In Association With An Appropriate Safety Control Unit. It Has 2 No Solid State Pnp Safety Outputs (Ossds) And Meets The Requirements Of Category 4, Performance Level Pl E, Sil 3 As Described In En/Iso 13849-1, En/Iec 61508 And Type 4 In Compliance With En/Iec 61496-1, En/Iec 61496-2. Its Operating Temperature Range Is -20°C To +55°C And The Sensing Distance Ism To 3M Or 1M To 6M Selectable By Wiring.
Product Details
SKU | XUSL4E14F121N |
---|---|
Part Number | XUSL4E14F121N |
Price | ZAR 82,922.62 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review