
calcActive())">
Right Angled Rear Terminal Extension For Tesys Giga Contactor Lc1G115-225, 3 Pole
LA9G3681
ZARÂ 1,718.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LA9G3681
Right Angled Rear Terminal Extension For Tesys Giga Contactor Lc1G115-225, 3 Pole
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Right Angled Rear Terminal Extension For Tesys Giga Contactor Lc1G115-225, 3 Pole
ZARÂ 1,718.35
Description
These Accessories Are Right Angled Rear Terminal Extension Bars For Tesys Giga 115-225 Contactor. It Is Used To 3 Poles Electrical Circuit. These Terminal Extensions Can Be Attached To The Standard Terminals. The Rated Current Is Up To 225 A. It Can Cover -25°C To 60°C Operation Ambient Air Temperature, No Derating Up To 3000M Altitude. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LA9G3681 |
---|---|
Part Number | LA9G3681 |
Price | ZARÂ 1,718.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review