
calcActive())">
Reversing Power Base, Tesys U, 3P, 32A/690V, Coil 24V Dc
LU2B32BL
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LU2B32BL
Reversing Power Base, Tesys U, 3P, 32A/690V, Coil 24V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys U Standard Reversing Power Base, 3 Poles (3No), Rated 32A/690V, To Be Completed With A Control Unit Luc To Form A Tesys U Reversing Starter Controller, For 3-Phase Motor Applications Up To 15Kw@400V. Base Composed Of Power Contacts, Control Coil, Rotary Handle, With A Modular Design For Additional Modules To Form A All In One Reversing Starter Controller With Basic Or Advanced Protection And Control Functions. It Is Equipped With A Reverser Module Lu2Mb0Bl To Be Supplied With 24V Dc, Auxiliary Signaling Contacts (1No+1Nc), A Control Terminal Block, Blanking Shutters Covering The Empty Cavities. It Provides A High Breaking Capacity Icu 50Ka@400V, Start-Stop Control Guaranteed For 3600 Cycles/Hour. Very Compact (45Mm Width), Din-Rail Mounting And Screw Fixing, With A Padlockable Rotary Handle. Certified When Used In Conjunction With A Luc Control Unit (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LU2B32BL |
---|---|
Part Number | LU2B32BL |
Price | ZARÂ 6,381.51 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review