
calcActive())">
Reverser Block For Side Mounting, Tesys U, 38A/690V, Coil 24V Dc
LU6MB0BL
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LU6MB0BL
Reverser Block For Side Mounting, Tesys U, 38A/690V, Coil 24V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys U Reversing Module For Side Mounting, For The Constitution Of Tesys U Reversing Starter Controllers. It Provides Reverse Power Contacts, Coil Control With Interlocking Capabilities To Be Supplied With 24 Dc. To Be Used With An Advanced Power Base Lub120, Lub320, Or Lub380 Equipped With A Control Unit Luc*Bl Type. To Be Associated With An Assembling Connector Lu9Mr1 And A Control Terminal Block Lu9M1 To Complete The Side Mounting. Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LU6MB0BL |
---|---|
Part Number | LU6MB0BL |
Price | ZARÂ 5,040.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review