
calcActive())">
Regulated Switch Power Supply, 1 Or 2-Phase, 100..240V Ac, 12V, 2 A
ABL8MEM12020
ZARÂ 3,824.41
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABL8MEM12020
Regulated Switch Power Supply, 1 Or 2-Phase, 100..240V Ac, 12V, 2 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Switch Power Supply, 1 Or 2-Phase, 100..240V Ac, 12V, 2 A
ZARÂ 3,824.41
Description
This Abl8 Regulated Switch Mode Power Supply (Smps) Supplies Direct Current Voltage. It Has A Rated Input Of 100V To 240V Ac, A Rated Output Current Of 2.1A At 5V Dc And A Rated Power Output Of 25W. It Is Ideal For Supplying Dc Voltage Necessary For Automation Equipment Designed For Applications In Industrial, Commercial And Residential Applications Such As Conveying, Packaging, Control, Food & Beverage, Mining, Oil & Gas And Water. It Installs On Din Rail And Is 54Mm-Wide. Automatic Reset Allows Short-Term Faults To Be Cleared And Systems To Restart Without The Need To Disturb On-Duty Maintenance Engineers. It Provides A Power Reserve Allowing To Deliver A Current Of 150% Its Nominal Rating For A Short Time Allows Handling Of Simultaneous Inrush Current When Starting A Process. It Weighs.227Kg. It Is A Power Supply For Industrial Use, Rail Mounting. It Conforms To Ul 508, Csa C22.2 No 60950-1 Satndards. It Is Certified By Eac, Rcm, Kc, Tuv 60950-1, Ccsaus, Csa 22-2 No 950, Culus 508. The Gb2Cb07, Gb2Cd07, Gb2Db07, Gb2Cs07 Miniature Circuit Breakers Are Recommanded For Its Protection. It Has Led Diagnostics Indicator Available In The Front For Troubleshooting Instantly. It Installs On Din Rail. The Abl8Mem/Abl7Rm (Modular) Range Meets All The Needs Of Simple Automation Systems With Power Ratings From 7 To 60 W And An Output Voltage Of 5 V Dc, 12 V Dc, Or 24V Dc.
Product Details
SKU | ABL8MEM12020 |
---|---|
Part Number | ABL8MEM12020 |
Price | ZARÂ 3,824.41 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review