
calcActive())">
Regulated Smps, Single Phase, 100..240 V Input, 24 V Output, 240 W
ABL1RPM24100
ZARÂ 5,727.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABL1RPM24100
Regulated Smps, Single Phase, 100..240 V Input, 24 V Output, 240 W
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Regulated Smps, Single Phase, 100..240 V Input, 24 V Output, 240 W
ZARÂ 5,727.35
Description
This Phaseo Abl1 Regulated Switch Mode Power Supply (Smps) Supplies Direct Current Voltage. It Has A Rated Input Of 100V To 120V Ac Or 200 To 240V Ac, A Rated Output Current Of 10A At 24V Dc And A Rated Power Of 240W. It Is Ideal For Supplying Dc Voltage Necessary For Automation Equipment Designed For Applications In Industrial, Commercial And Residential Applications Such As Conveying, Packaging, Control, Food & Beverage, Mining, Oil & Gas And Water. Automatic Reset Allows Short-Term Faults To Be Cleared And Systems To Restart Without The Need To Disturb On-Duty Maintenance Engineers. It Has Led Diagnostics Indicator Available In The Front For Troubleshooting Instantly. Its Width Is 200Mm, Its Height Is 98Mm, Its Depth Is 65Mm. It Weighs 1.230Kg. It Is Certified With Tuv 60950-1, Ul 508, Ccsaus, Eac, Csa 22-2 No 60950-1 And Rcm. It Is A Power Supply For Commercial Use, Panel Mount; It Is Compatible With Reversible Mounting Bracket Type Abl1A01 And Abl1A02 Clip-On Mounting Plate. It Installs On Panel With Reversible Mounting Bracket Or Mounting Plate Fixing By Screw. Abl1 Power Supplies Bring Energy To Your Automated Systems. Abl1 Power Supplies Are Designed For Simple And Repetitive Machines, Dedicated Power Supplies Are Particularly Quality/Price Competitive Due To Their Simplicity And Compactness. The Main Applications To Use Phaseo Abl1 Power Supply Are Lifts, Display Panels, Escalators, Carwash, Foodstuff Ovens, Etc.
Product Details
SKU | ABL1RPM24100 |
---|---|
Part Number | ABL1RPM24100 |
Price | ZARÂ 5,727.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review