
calcActive())">
Radio Transmitter, Wireless For Sensors And Switches
XZBWE112A24
ZARÂ 3,495.29
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XZBWE112A24
Radio Transmitter, Wireless For Sensors And Switches
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Radio Transmitter, Wireless For Sensors And Switches
ZARÂ 3,495.29
Description
This Product Is Part Of The Xz Range, An Offer Of Cabling Accessories. This Wireless Transmitter Is Dedicated To Radio Transmisson To A 24V Sensor Or Limit Switch.The Communication Port Protocol Conforms To Zigbee Ieee 802.15.4. This Remote Connection System, Compatible With Any Sensor Or Limit Switch, Is Used To Reduce Cabling. It Has Npn Or Pnp For Sensor Discrete Input And 1 Led Green Or Orange For On/Off Sensor Output. With External Fuse And Fast Blow Protection. It Is Furnished With 5-Wire M12 Female Connector (Sensor) And 4-Wire M12 Male Connector (Power Supply) For Electrical Connection. It Is A Transmitter With A Rated Supply Voltage Of 24V Dc, <15Ma (-15% To 20%), A Maximum Supply Current Of 100Ma At 24V Without Overload Protection And A Response Time Of <30Ms. It Is An Ip55 Rated Product. Its Dimensions Are 66Mm (Width) X 23Mm (Depth) X 65Mm (Height) And Weighs.051Kg. It Is Dedicated To Applications Where Wiring Or Wire Maintenance Is Not Possible. This Product Is Certified By Ce. This Multi Sensor Transmitter Has 2 Diameter 3.5Mm Fixing Holes. The Range Of Machine Wiring Connectors And Cordsets Has Been Designed For Optimal User-Friendliness, Simplifying Connection And Providing Quick And Safe Reference Identification. Improved Connection Of Sensors To The Enclosure.
Product Details
SKU | XZBWE112A24 |
---|---|
Part Number | XZBWE112A24 |
Price | ZARÂ 3,495.29 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review