
calcActive())">
Pushbutton Station
XACA087631418Z
ZARÂ 3,164.33
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XACA087631418Z
Pushbutton Station
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pushbutton Station
ZARÂ 3,164.33
Description
This Harmony Xac, Is An Empty Pendant Control Station For Controlling Of Operation In Machines. It Has 8 Cut-Out For 8 Push Buttons / 8 Functions. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. Designed For Mechanical Handling, These Highly Robust Pendant Control Stations Are Not Only Simple And Intuitive, But Also Very Comfortable For The Operator To Use. It Can Be Retrofitted With All 22Mm Push Buttons, Pilot Lights, Selector Switches And Joysticks, Plastic. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product. It Provides A Yellow Polypropylène Double Insulated Enclosure. This Empty Pendant Control Station Is Ideal For General Purposes Use As It Enables Machine Builder To Add Any Required Control Units For Custom Factory-Assembled Stations. This Robust Pendant Control Station Complies With The Safety Requirements Of Iec Standards.
Product Details
SKU | XACA087631418Z |
---|---|
Part Number | XACA087631418Z |
Price | ZARÂ 3,164.33 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review