
calcActive())">
Pushbutton Operator 30Mm Type K +Options
9001KR9P38LRR
ZARÂ 2,750.61
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KR9P38LRR
Pushbutton Operator 30Mm Type K +Options
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pushbutton Operator 30Mm Type K +Options
ZARÂ 2,750.61
Description
This Product Is Part Of The Harmony 9001K Range, An Offer Of Ø 30Mm Metal Pushbuttons, Switches And Pilot Lights. This Pushbutton Operator Has An Unmarked Round Mushroom Head. This Pushbutton Provides 2 Position Stay-Put Actuation, Which Makes Switch Remains In The Position Last Selected By The Operator. It Has Ba 9S Bulb Base And Incandescent Light. The Light Block Is Rated To 120V Ac/Dc Supply Voltage. It Offers Mechanical Durability Of About 5 Million Cycles. It Is An Ip66 And Nema 1/2/3/3R/4/6/12/13 Rated Product. This Type K Pushbutton Is Fitted With Chromium Plated Metal Bezel And Mushroom Head Is Available In Red. Its Dimension Is 41Mm (Diameter). It Weighs.186Kg. It Is Ideal For Petrochemical, Metallurgy, Mining, Oil And Gas Applications. It Is Also Suitable For Automotive, Water And Wastewater Treatment Applications. This Product Is Certified By Nema And Ul 508. It Meets En/Iec 60947-5-4, Jis C 852, En/Iec 60947-1, Csa C22.2 No 14, En/Iec 60947-5-1 And Jis C 852 Standards. It Is Installed Into A Ø 30Mm Panel Cutout. A Comprehensive Range Of Illuminated Pushbuttons, Pilot Lights, Emergency Stop Buttons, Selector Switches, Joystick Controllers And Accessories To Fit Your Needs. The Modular Range Of Ø 30Mm Metal Control And Signaling Provides Robust And Reliable Solutions For A Wide Range Of Heavy Industry Applications.
Product Details
SKU | 9001KR9P38LRR |
---|---|
Part Number | 9001KR9P38LRR |
Price | ZARÂ 2,750.61 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review