
calcActive())">
Pushbutton 30Mm K
9001KR9R94H13
ZARÂ 2,343.01
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KR9R94H13
Pushbutton 30Mm K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pushbutton 30Mm K
ZARÂ 2,343.01
Description
This Harmony 9001K, Modular Red Push Button Has 2 Positions And Operates With A Stay-Put Mechanism. It Has A Chromium-Plated Metal Bezel, A Round Shape And 40Mm Mushroom Head And 1 X No + 1 X Nc Contacts. This 40Mm Mushroom Shaped Push Button Head Is Ideal For Situations Where Quick Actions Are Required For A Process Or Machine To Function Correctly Or Where Operator Movements Require Maximum Ergonomy. It Is Easily Combined With Harmony Range Of Contact Blocks To Perform A Large Variety Of Control Functions. It Is Clearly Distinguishable Visually At A Distance Thanks To A Prominent Mushroom Shape. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66, Making It Ideal For Operation In Harsh Environments. Impact And Corrosion Resistant Metal Bezel And Body Ensures Product Continues To Operate Even After Severe Accidents.
Product Details
SKU | 9001KR9R94H13 |
---|---|
Part Number | 9001KR9R94H13 |
Price | ZARÂ 2,343.01 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review