
calcActive())">
Push To Test Pilot Light, Harmony Xb5, 110 120 V Green
XB5AW23G5
ZARÂ 1,195.43
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
XB5AW23G5
Push To Test Pilot Light, Harmony Xb5, 110 120 V Green
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push To Test Pilot Light, Harmony Xb5, 110 120 V Green
ZARÂ 1,195.43
Description
This Harmony Xb5, Push-To-Test Pilot Light Green Is Supplied With 110V To 120V Ac. Under Normal Conditions, The Push-To-Test Pilot Light Is Providing A Best-In-Class Illumination To Service Your Panel Signalisation Functions. During Maintenance, One Push On The Head Is Enough To Test The Lamp And To Confirm Its Good Health. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XB5AW23G5 |
---|---|
Part Number | XB5AW23G5 |
Price | ZARÂ 1,195.43 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review