
calcActive())">
Push To Test Pilot Light, Harmony Xb4, 24 V White
XB4BW21B5
ZARÂ 1,054.79
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB4BW21B5
Push To Test Pilot Light, Harmony Xb4, 24 V White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push To Test Pilot Light, Harmony Xb4, 24 V White
ZARÂ 1,054.79
Description
This Harmony Xb4 Plain Lens Push To Test Modular White Pilot Light Is Supplied With 24V Ac/Dc, Uses An Integral Led. It Has A Metal Bezel. Under Normal Conditions, The Push-To-Test Pilot Light Is Providing A Best-In-Class Illumination To Service Your Panel Signalisation Functions. During Maintenance, One Push On The Head Is Enough To Test The Lamp And To Confirm Its Good Health. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip66 / Ip67 / Ip69 / Ip69K, Making It Ideal For Operation In Harsh Environments.
Product Details
SKU | XB4BW21B5 |
---|---|
Part Number | XB4BW21B5 |
Price | ZARÂ 1,054.79 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review