
calcActive())">
Push Button, Harmony Xb7, Pb, Spring Rtn, White, No+Nc
XB7NA15
ZARÂ 238.27
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XB7NA15
Push Button, Harmony Xb7, Pb, Spring Rtn, White, No+Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push Button, Harmony Xb7, Pb, Spring Rtn, White, No+Nc
ZARÂ 238.27
Description
This Harmony Xb7, Flush Monolithic White Push Button Operates With A Spring Return / Impulse Mechanism And Uses Screw-Clamp Terminals. It Is Easily Installed Into A Standard 22Mm Diameter Panel Cut-Outs And Connected To Control Circuits With Classic Screw-Clamp Connections. Its Schematic Is Clearly Distinguishable Thanks To Clear Colors And Markings, Minimizing Errors During Initial Wiring And Later Maintenance Operations. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Has A Double Insulated Plastic Bezel. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XB7NA15 |
---|---|
Part Number | XB7NA15 |
Price | ZARÂ 238.27 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account