
calcActive())">
Push Button 600Vac 10A 30Mm T-K
9001K2L1RH13
ZARÂ 2,933.70
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
9001K2L1RH13
Push Button 600Vac 10A 30Mm T-K
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Push Button 600Vac 10A 30Mm T-K
ZARÂ 2,933.70
Description
This Illuminated Projecting Push-Button Provides An Ergonomic And Visual Interface For Controlling Your Machines It Is Clearly Distinguishable Visually At A Distance Thanks To Its Illuminated Head And Clear Color It Is Water Resistant, Dust Resistant And Impact Resistant, Making It Ideal For Operations In Harsh Environment It Is Easily Installed Into A Standard 30Mm Diameter Panel Cut-Outs And Connected To Control Circuits
Product Details
SKU | 9001K2L1RH13 |
---|---|
Part Number | 9001K2L1RH13 |
Price | ZARÂ 2,933.70 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review