
calcActive())">
Pto Module - 2 Channels - 4 Input - 24 V Dc - 4.3 Ma - 2 Connectors 28 Pins
BMXMSP0200
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXMSP0200
Pto Module - 2 Channels - 4 Input - 24 V Dc - 4.3 Ma - 2 Connectors 28 Pins
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Pto Module Has 2 Channels, 4 Inputs With Sink (Positive) Discrete Logic. It Is A Pto Module With An Input/Output Voltage 24V Dc, An Output Current Of 50Ma And A Maximum Current Consumption Of 200Ma At 3.3V Dc. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Is Furnished With Two 28-Way Connectors For Electrical Connection. There Is No Insulation Between Channels. It Is Suitable For Medium To Large Process Applications. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. This Output Compatible With Signal Converter (Usic), Rs422, 7Ma Input And Source Input, 5V To 24V. Input Compatible With 2-Wire/3-Wire Proximity Sensor 19.2V To 30V Conforming To Iec 947-5-2. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXMSP0200 |
---|---|
Part Number | BMXMSP0200 |
Price | ZARÂ 33,246.02 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review