
calcActive())">
Programmable Receiver, 4 Pnp, 200 Ma, 24 V Dc, 2 Pusbuttons, 6 Leds
XZBWR2STT24
ZARÂ 4,587.15
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XZBWR2STT24
Programmable Receiver, 4 Pnp, 200 Ma, 24 V Dc, 2 Pusbuttons, 6 Leds
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Programmable Receiver, 4 Pnp, 200 Ma, 24 V Dc, 2 Pusbuttons, 6 Leds
ZARÂ 4,587.15
Description
This Product Is Part Of The Xc Standard Range, An Offer Of Limit Switches. This Programmable Receiver Is Equipped With 2 Buttons And 6 Led Indicators (Power On, Reception Signal And Output Active). It Has 4 Pnp Output Contacts And Has 2.4Ghz Zigbee Green Power Communication Port Protocol. It Is Available With 1A Fuse Type Fast Blow Short-Circuit Protection. It Is A Programmable Receiver With Nominal Output Current Of.8A At 24V Dc, Maximum Switching Current Of 200Ma Dc, Rated Supply Voltage Of 24V Dc And Maximum Power Consumption Of 26W Dc. Receiver Unit Has 2 Channels Per Receiver. It Supports 35Mm Symmetrical Din Rail Mount Conforming To En/Iec 60715, Mounting Plate. It Is An Ip20 Rated Product. The Programmable Receiver Is Made Of Self-Extinguishing Plastic. Its Dimensions Are 36Mm (Width) X 75Mm (Depth) X 108Mm (Height) And Weighs.13Kg. It Is Used For Interface To Plc Applications. This Product Is Certified By Ce. It Meets En/Iec 60947-5-1 And En/Iec 60947-1 Standards. It Is Compatible With Radio Transmitter Xzbwe112A24. Limit Switches For Contact Sensing Of Inflexible Objects. High Quality Of Products And Worldwide Availability Guarantee In A Short Delivery Time. A Comprehensive Offer Of Contacts For A Simpler And Safer Machine Design. Ex Osiswitch, Iec Standard Format Limit Switches Consist Of Products Designed According To En 50047, En 50041 As Well As Popular Xcm And Xckm Miniature And Classic Limit Switches Ranges.
Product Details
SKU | XZBWR2STT24 |
---|---|
Part Number | XZBWR2STT24 |
Price | ZARÂ 4,587.15 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review