Processor Module, Modicon M580, Level 6, Remote

BMEP586040
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon M580 Range, An Offer Of Programmable Automation Controllers (Pac) And Safety Programmable Logic Controllers (Plc) With Built-In Ethernet. This Processor Module Offers A Maximum Of 8 Rack Configuration And 216 Application Specific Channels. It Is A Processor Module With A Current Consumption Of 295Ma At 24V Dc. It Supports 6144 Discrete, 1536 Analogue Local I/O Channels And 64 Distributed Equipment. It Is Integrated With Ethernet Tcp/Ip For Service Port, 2 Ethernet Tcp/Ip For Device Network, Ethernet For Hsby Port And Usb Type Mini B For Connections. It Offers 600000 Hours Of Mtbf. It Has 31 - 2 Racks Per Remote Drop For I/O Station. It Has An Integrated Ram Of 64Mb For Program, 10Kb For System Memory And Data And Expandable Flash Of 4Gb For Data Storage. It Is An Ip20 Rated Product. It Weighs.849Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ce, Merchant Navy, Ul, Rcm, Csa, Eac. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. The Benefits Of Modicon M580 Are Reduce Time To Market, Improve Reliability And Sustainability, Improve Productivity With High Performance And Increase Operating Profitability Due To Improved Access To Data.

Product Details

SKU BMEP586040
Part Number BMEP586040
Price ZAR 330,918.60
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Processor Module, Modicon M580, Level 6, Remote
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.